Deep groove ball bearings / single row / 618xx / 2RZ Radial seal / 618xx-2RZ / similar to DIN 625-1 / FAG (61812-2RZ-Y)

Deep groove ball bearings / single row / 618xx / 2RZ Radial seal / 618xx-2RZ / similar to DIN 625-1 / FAG 61812-2RZ-Y

Click on this image to zoom in.

Click on this image to zoom in.

  • Deep groove ball bearings / single row / 618xx / 2RZ Radial seal / 618xx-2RZ / similar to DIN 625-1 / FAG
  • Deep groove ball bearings / single row / 618xx / 2RZ Radial seal / 618xx-2RZ / similar to DIN 625-1 / FAG
  • Promotional pricing
  • Volume Discount

Product Details:

Manufacturer part number: 61812-2RZ-Y

Brand: FAG

Price: 60.42

Delivery time: 2 Days


Technical Data:

Inner Diameter d: 60 φ

Outer Diameter D: 78 φ

Width B (or T): 10 mm

Basic Dynamic Load Rating: 12600 N

Maximum Allowable Rotational Speed: 10400 1/min


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

61812-2RZ-Y

Part Number
61812-2RZ-Y
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Basic Dynamic Load Rating
(N)
Maximum Allowable Rotational Speed
(1/min)
Load Direction Basic Load Rating Static Rating
(N)

60.42 €

2 Available 2 Days 6078101260010400Radial11100

Loading...

  1. 1

This page is Deep groove ball bearings / single row / 618xx / 2RZ Radial seal / 618xx-2RZ / similar to DIN 625-1 / FAG, part number 61812-2RZ-Y.
You can find the detail information about specifications and dimensions on part number 61812-2RZ-Y.

Variation of this product

Part Number
61809-2RZ-Y
61810-2RZ-Y
61811-2RZ-Y
61813-2RZ-Y
61814-2RZ-Y
61815-2RZ-Y
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Basic Dynamic Load Rating
(N)
Maximum Allowable Rotational Speed
(1/min)
Load Direction Basic Load Rating Static Rating
(N)

38.43 €

1 Available 4 Days 45587700014300Radial5900

33.69 €

1 Available 3 Days 50657720012900Radial6300

51.41 €

1 Available 4 Days 55729960011500Radial8500

52.23 €

1 Available 3 Days 658510130009600Radial12000

56.15 €

1 Available 3 Days 709010132009000Radial12400

85.62 €

1 Available 3 Days 759510137008500Radial13400

Tech Support