Manufacturer part number: QJ309-XL-TVP-C3
Brand: FAG
Price: 83.60 €
Delivery time: 5 Days
Inner Diameter d: 45 φ
Outer Diameter D: 100 φ
Width B (or T): 25 mm
Basic Dynamic Load Rating: - N
Maximum Allowable Rotational Speed: - 1/min
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
QJ309-XL-TVP-C3
Part Number
|
---|
QJ309-XL-TVP-C3 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Inner Diameter d (φ) | Outer Diameter D (φ) | Width B (or T) (mm) | Basic Dynamic Load Rating (N) | Maximum Allowable Rotational Speed (1/min) | Load Direction | Basic Load Rating Static Rating (N) | Bearing clearance identifier | RoHS Certificate | REACH Certificate | Customs tariff — weight | Customs tariff — weight unit | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 83.60 € | 1 | Available | 5 Days | 45 | 100 | 25 | - | - | - | - | - | - | - | - | - |
Loading...
This page is Four point contact bearing / QJ3 / similar to DIN 628-4 / FAG, part number QJ309-XL-TVP-C3.
You can find the detail information about specifications and dimensions on part number QJ309-XL-TVP-C3.
Configure
Basic Attributes
Basic Dynamic Load Rating(N)
Load Direction
Bearing clearance identifier
RoHS Certificate
REACH Certificate
Customs tariff — weight
Customs tariff — weight unit
Type
Inner Diameter d(φ)
Outer Diameter D(φ)
Width B (or T)(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
QJ305-XL-TVP |
QJ306-XL-MPA |
QJ306-XL-MPA-C3 |
QJ310-XL-MPA |
QJ310-XL-MPA-C3 |
QJ311-XL-MPA |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Inner Diameter d (φ) | Outer Diameter D (φ) | Width B (or T) (mm) | Basic Dynamic Load Rating (N) | Maximum Allowable Rotational Speed (1/min) | Load Direction | Basic Load Rating Static Rating (N) | Bearing clearance identifier | RoHS Certificate | REACH Certificate | Customs tariff — weight | Customs tariff — weight unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
42.68 € | 1 | Available | 5 Days | 25 | 62 | 17 | 46500 | 15500 | Radial | 31500 | - | - | - | - | - | ||
59.55 € | 1 | Available | 3 Days | 30 | 72 | 19 | 57000 | 19600 | Radial | 38500 | - | - | - | - | - | ||
- | 59.55 € | 1 | Available | 3 Days | 30 | 72 | 19 | - | - | - | - | - | - | - | - | - | |
125.48 € | 1 | Available | 3 Days | 50 | 110 | 27 | 115000 | 12500 | Radial | 92000 | - | - | - | - | - | ||
- | 125.48 € | 1 | Available | 3 Days | 50 | 110 | 27 | - | - | - | - | - | - | - | - | - | |
153.12 € | 1 | Available | 3 Days | 55 | 120 | 29 | 133000 | 11400 | Radial | 108000 | - | - | - | - | - |