Four point contact bearing / QJ3xx-N2 / similar to DIN 628-4 / FAG (QJ318-N2-MPA-C3)

Four point contact bearing / QJ3xx-N2 / similar to DIN 628-4 / FAG QJ318-N2-MPA-C3
  • Volume Discount

Product Details:

Manufacturer part number: QJ318-N2-MPA-C3

Brand: FAG

Price: 449.15

Delivery time: 3 Days


Technical Data:

Inner Diameter d: 90 φ

Outer Diameter D: 190 φ

Width B (or T): 43 mm

Basic Dynamic Load Rating: - N

Maximum Allowable Rotational Speed: - 1/min


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

QJ318-N2-MPA-C3

Part Number
QJ318-N2-MPA-C3
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Basic Dynamic Load Rating
(N)
Maximum Allowable Rotational Speed
(1/min)
Load Direction Basic Load Rating Static Rating
(N)
Bearing clearance identifier RoHS Certificate REACH Certificate Customs tariff — weight Customs tariff — weight unit
-

449.15 €

1 Available 3 Days 9019043---------

Loading...

  1. 1

This page is Four point contact bearing / QJ3xx-N2 / similar to DIN 628-4 / FAG, part number QJ318-N2-MPA-C3.
You can find the detail information about specifications and dimensions on part number QJ318-N2-MPA-C3.

Variation of this product

Part Number
QJ316-N2-MPA-C3
QJ317-N2-MPA
QJ317-N2-MPA-C3
QJ319-N2-MPA
QJ319-N2-MPA-C3
QJ320-N2-MPA
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Basic Dynamic Load Rating
(N)
Maximum Allowable Rotational Speed
(1/min)
Load Direction Basic Load Rating Static Rating
(N)
Bearing clearance identifier RoHS Certificate REACH Certificate Customs tariff — weight Customs tariff — weight unit
-

299.95 €

1 Available 4 Days 8017039-5500--C3AvailableAvailable4.65kg

401.54 €

1 Available 3 Days 85180412480006600Radial255000-----
-

401.54 €

1 Available 3 Days 8518041---------

597.18 €

1 Available 3 Days 9520045---------
-

597.18 €

1 Available 3 Days 9520045---------

655.88 €

1 Available 3 Days 100215473250005400Radial365000-----

Tech Support