Manufacturer part number: GLCTE12-XL
Brand: INA
Price: 32.84 €
Delivery time: 5 Days
Shaft Bore Dia. d: 12 mm
Basic Load Rating, Dynamic Rating: 9800 N
Basic Load Rating, Static Rating: 4750 N
Width: 30.5 mm
H: 81 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
GLCTE12-XL
Part Number
|
---|
GLCTE12-XL |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shaft Bore Dia. d (mm) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Width (mm) | H (mm) | L (mm) | Housing | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
32.84 € | 1 | Available | 5 Days | 12 | 9800 | 4750 | 30.5 | 81 | 58.7 | GLCTE03 |
Loading...
This page is Housing units GLCTE, two-bolt flanged housing units, cast iron, eccentric locking collar, P seals, part number GLCTE12-XL.
You can find the detail information about specifications and dimensions on part number GLCTE12-XL.
Configure
Basic Attributes
Type
Shaft Bore Dia. d(mm)
Width(mm)
H(mm)
L(mm)
Housing
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
GLCTE15-XL |
GLCTE17-XL |
GLCTE20-XL |
GLCTE25-N |
GLCTE25-XL |
GLCTE30-XL |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Shaft Bore Dia. d (mm) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Width (mm) | H (mm) | L (mm) | Housing |
---|---|---|---|---|---|---|---|---|---|---|---|---|
24.32 € | 1 | Available | 3 Days | 15 | 10100 | 4750 | 30.5 | 81 | 58.7 | GLCTE03 | ||
33.06 € | 1 | Available | 5 Days | 17 | 9800 | 4750 | 30.5 | 81 | 58.7 | GLCTE03 | ||
25.62 € | 1 | Available | 3 Days | 20 | 13600 | 6600 | 33 | 90.5 | 66.5 | GLCTE04 | ||
- | 31.63 € | 1 | Available | 3 Days | 25 | - | - | 33.4 | 97 | 71 | - | |
28.77 € | 1 | Available | 3 Days | 25 | 14000 | 7800 | 33.5 | 97 | 71 | GLCTE05 | ||
34.23 € | 1 | Available | 3 Days | 30 | 19500 | 11300 | 38.1 | 112.5 | - | GLCTE06 |