Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PCJT30-XL-N
Part Number
|
---|
PCJT30-XL-N |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shaft Bore Dia. d (mm) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Width (mm) | H (mm) | L (mm) | Housing | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
30.82 € | 1 | Available | 3 Days | 30 | 19500 | 11300 | 46.8 | - | - | CJT06 |
Loading...
This page is Housing units PCJT, two-bolt flanged housing units, cast iron, eccentric locking collar, P seals, part number PCJT30-XL-N.
You can find the detail information about specifications and dimensions on part number PCJT30-XL-N.
Configure
Basic Attributes
H(mm)
L(mm)
Type
Shaft Bore Dia. d(mm)
Width(mm)
Housing
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
PCJT17-XL |
PCJT20-XL-N |
PCJT25-XL-N |
PCJT35-XL-N |
PCJT40-XL-N |
PCJT45-XL |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Shaft Bore Dia. d (mm) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Width (mm) | H (mm) | L (mm) | Housing |
---|---|---|---|---|---|---|---|---|---|---|---|---|
33.06 € | 1 | Available | 5 Days | 17 | 9800 | 4750 | 39.1 | 99 | 57 | CJT03 | ||
26.23 € | 1 | 12 Days | 20 | 13600 | 6600 | 42.5 | - | 112 | CJT04 | |||
- | 25.97 € | 1 | Available | 3 Days | 25 | - | - | 42.5 | - | 124 | - | |
36.25 € | 1 | Available | 3 Days | 35 | 27500 | 15300 | 50.5 | - | - | CJT07 | ||
42.23 € | 1 | Available | 3 Days | 40 | 34500 | 19800 | 56.8 | 172 | - | CJT08 | ||
56.15 € | 1 | Available | 3 Days | 45 | 34500 | 20400 | 56.8 | 180 | 111 | CJT09 |