Housing units PCJY, four-bolt flanged housing units, cast iron, grub screws in inner ring, P seals (PCJY15-XL)

Housing units PCJY, four-bolt flanged housing units, cast iron, grub screws in inner ring, P seals PCJY15-XL
  • Promotional pricing
  • Volume Discount

Product Details:

Manufacturer part number: PCJY15-XL

Brand: INA

Price: 26.35

Delivery time: 12 Days


Technical Data:

Shaft Bore Dia. d: 15 mm

Basic Load Rating, Dynamic Rating: 10100 N

Basic Load Rating, Static Rating: 4750 N

Width: 33 mm

Housing: CJ03


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PCJY15-XL

Part Number
PCJY15-XL
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Width
(mm)
Housing

26.35 €

1 12 Days 1510100475033CJ03

Loading...

  1. 1

This page is Housing units PCJY, four-bolt flanged housing units, cast iron, grub screws in inner ring, P seals, part number PCJY15-XL.
You can find the detail information about specifications and dimensions on part number PCJY15-XL.

Variation of this product

Part Number
PCJY12-XL
PCJY17-XL
PCJY20-XL-N
PCJY25-XL-N
PCJY30-XL-N
PCJY35-XL-N
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Width
(mm)
Housing

26.05 €

1 17 Days 1210100475033CJ03

26.67 €

1 17 Days 1710100475033CJ03

23.14 €

1 Available 3 Days 2013600660037CJ04

26.57 €

1 Available 3 Days 2514000780038.5CJ05

43.00 €

1 Available Same day

Stock

30207001130041CJ06

36.80 €

1 Available 3 Days 35275001530046.45CJ07

Tech Support