Housing units PMEY, four-bolt flanged housing units, cast iron, centring spigot, grub screws in inner ring, P seals (PMEY45-XL)

Housing units PMEY, four-bolt flanged housing units, cast iron, centring spigot, grub screws in inner ring, P seals PMEY45-XL
  • Volume Discount

Product Details:

Manufacturer part number: PMEY45-XL

Brand: INA

Price: 59.54

Delivery time: 3 Days


Technical Data:

Shaft Bore Dia. d: 45 mm

Basic Load Rating, Dynamic Rating: 32500 N

Basic Load Rating, Static Rating: 20400 N

Width: 41.5 mm

H: - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PMEY45-XL

Part Number
PMEY45-XL
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Width
(mm)
H
(mm)
Housing

59.54 €

1 Available 3 Days 45325002040041.5-ME09

Loading...

  1. 1

This page is Housing units PMEY, four-bolt flanged housing units, cast iron, centring spigot, grub screws in inner ring, P seals, part number PMEY45-XL.
You can find the detail information about specifications and dimensions on part number PMEY45-XL.

Variation of this product

Part Number
PMEY25-XL-N
PMEY30-XL-N
PMEY35-XL-N
PMEY40-XL-N
PMEY50-XL-N
PMEY60-XL-N
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Width
(mm)
H
(mm)
Housing

32.06 €

1 Available 3 Days 2514000780027-ME05

38.62 €

1 Available 3 Days 30207001130030-ME06

59.57 €

1 Available 5 Days 35255001530034.95-ME07

51.82 €

1 Available 3 Days 40325001980039.45-ME08

65.86 €

1 Available 3 Days 50350002320043165ME10

106.60 €

1 Available 3 Days 60560003600047195ME12

Tech Support