Manufacturer part number: RATRY35-XL
Brand: INA
Price: 28.74 €
Delivery time: 3 Days
Shaft Bore Dia. d: 35 mm
Basic Load Rating, Dynamic Rating: 25500 N
Basic Load Rating, Static Rating: 15300 N
Width: 35 mm
H: 127 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
RATRY35-XL
Part Number
|
---|
RATRY35-XL |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shaft Bore Dia. d (mm) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Width (mm) | H (mm) | Housing | |
---|---|---|---|---|---|---|---|---|---|---|---|
28.74 € | 1 | Available | 3 Days | 35 | 25500 | 15300 | 35 | 127 | FLAN72-MSTR |
Loading...
This page is Housing units RATRY, three-bolt flanged housing units, sheet steel, grub screws in inner ring, P seals, part number RATRY35-XL.
You can find the detail information about specifications and dimensions on part number RATRY35-XL.
Part Number |
---|
RATRY30-XL |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Shaft Bore Dia. d (mm) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Width (mm) | H (mm) | Housing |
---|---|---|---|---|---|---|---|---|---|---|---|
31.97 € | 1 | Available | 5 Days | 30 | 20700 | 11300 | 30 | 112.7 | FLAN62-MSTR |