Manufacturer part number: RME65-214-XL
Brand: INA
Price: 189.37 €
Delivery time: 4 Days
Shaft Bore Dia. d: 65 mm
Basic Load Rating, Dynamic Rating: 66000 N
Basic Load Rating, Static Rating: 44000 N
Inner Diameter: 215 mm
Width: 65 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
RME65-214-XL
Part Number
|
---|
RME65-214-XL |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shaft Bore Dia. d (mm) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Inner Diameter (mm) | Width (mm) | H (mm) | Housing | Customs tariff weight (kg) | Customs tariff weight unit | RoHS Certificate | REACH Certificate | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
189.37 € | 1 | Available | 4 Days | 65 | 66000 | 44000 | 215 | 65 | - | GG.ME14 | 5.3 | kg | Available | Available |
Loading...
This page is Housing units RME, four-bolt flanged housing units, cast iron, centring spigot, eccentric locking collar, R seals, part number RME65-214-XL.
You can find the detail information about specifications and dimensions on part number RME65-214-XL.
Configure
Basic Attributes
H(mm)
Type
Shaft Bore Dia. d(mm)
Inner Diameter(mm)
Width(mm)
Housing
Customs tariff weight(kg)
Customs tariff weight unit
RoHS Certificate
REACH Certificate
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
RME25-XL-N |
RME30-XL-N |
RME35-XL-N |
RME70-XL |
RME75-XL |
RME80-XL |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Shaft Bore Dia. d (mm) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Inner Diameter (mm) | Width (mm) | H (mm) | Housing | Customs tariff weight (kg) | Customs tariff weight unit | RoHS Certificate | REACH Certificate |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
52.40 € | 1 | Available | 5 Days | 25 | 14900 | 7800 | - | 44.5 | - | GG.ME05 | - | - | - | - | ||
46.89 € | 1 | Available | 3 Days | 30 | 19500 | 11300 | - | 48.5 | - | GG.ME06 | - | - | - | - | ||
72.96 € | 1 | Available | 5 Days | 35 | 27500 | 15300 | - | 51.3 | - | GG.ME07 | - | - | - | - | ||
214.92 € | 1 | Available | 3 Days | 70 | 66000 | 44000 | 215 | 70 | - | GG.ME14 | 5 | kg | Available | Available | ||
357.25 € | 1 | Available | 4 Days | 75 | 62000 | 44500 | 220 | 75 | - | GG.ME15 | 5.54 | kg | Available | Available | ||
403.52 € | 1 | Available | 4 Days | 80 | 72000 | 54000 | 220 | 80 | - | GG.ME16 | 5.51 | kg | Available | Available |