Manufacturer part number: UCFL201-J7
Brand: INA
Price: 18.86 €
Delivery time: 5 Days
Shaft Bore Dia. d: 12 mm
Basic Load Rating, Dynamic Rating: - N
Basic Load Rating, Static Rating: - N
Width: 33.3 mm
H: 113 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
UCFL201-J7
Part Number
|
---|
UCFL201-J7 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shaft Bore Dia. d (mm) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Width (mm) | H (mm) | Housing | |
---|---|---|---|---|---|---|---|---|---|---|---|
- | 18.86 € | 1 | Available | 5 Days | 12 | - | - | 33.3 | 113 | - |
Loading...
This page is Housing units UCFL, two-bolt flanged housing units, cast iron, grub screws in inner ring, RSR seals, part number UCFL201-J7.
You can find the detail information about specifications and dimensions on part number UCFL201-J7.
Configure
Basic Attributes
Housing
Type
Shaft Bore Dia. d(mm)
Width(mm)
H(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
UCFL202-J7 |
UCFL203-J7 |
UCFL204 |
UCFL204-J7 |
UCFL205 |
UCFL205-J7 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Shaft Bore Dia. d (mm) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Width (mm) | H (mm) | Housing |
---|---|---|---|---|---|---|---|---|---|---|---|
- | 14.09 € | 1 | Available | 3 Days | 15 | - | - | 33.3 | 113 | - | |
- | 14.09 € | 1 | Available | 9 Days | 17 | - | - | 33.3 | 113 | - | |
18.87 € | 1 | Available | 5 Days | 20 | 12800 | 6600 | 33.3 | 113 | FL204 | ||
- | 18.86 € | 1 | Available | 5 Days | 20 | - | - | 33.3 | 113 | - | |
22.32 € | 1 | Available | 5 Days | 25 | 14000 | 7800 | 35.8 | 130 | FL205 | ||
- | 22.31 € | 1 | Available | 5 Days | 25 | - | - | 35.8 | 130 | - |