Needle roller bearings NA49..-2RSR, dimension series 49, lip seals on both sides (NA4903-2RSR-XL)

Needle roller bearings NA49..-2RSR, dimension series 49, lip seals on both sides NA4903-2RSR-XL
  • Volume Discount

Product Details:

Manufacturer part number: NA4903-2RSR-XL

Brand: INA

Price: 38.65

Delivery time: 5 Days


Technical Data:

Internal Diameter: 17 mm

Outer Diameter: 30 mm

Width: 13 mm

Basic Load Rating, Dynamic Rating: 10000 N

Basic Load Rating, Static Rating: 11000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NA4903-2RSR-XL

Part Number
NA4903-2RSR-XL
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal Diameter
(mm)
Outer Diameter
(mm)
Width
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)

38.65 €

1 Available 5 Days 1730131000011000

Loading...

  1. 1

This page is Needle roller bearings NA49..-2RSR, dimension series 49, lip seals on both sides, part number NA4903-2RSR-XL.
You can find the detail information about specifications and dimensions on part number NA4903-2RSR-XL.

Variation of this product

Part Number
NA4900-2RSR-XL
NA4901-2RSR-XL
NA4902-2RSR-XL
NA4904-2RSR-XL
NA4905-2RSR-XL
NA4906-2RSR-XL
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Internal Diameter
(mm)
Outer Diameter
(mm)
Width
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)

23.95 €

1 Available 3 Days 10221377006900

24.98 €

1 Available 3 Days 12241386008300

26.43 €

1 Available 3 Days 152813970010300

40.87 €

1 Available 5 Days 2037171950019900

45.25 €

1 Available 5 Days 2542172180024200

37.85 €

1 Available 3 Days 3047172390028500

Tech Support