Needle roller / axial ball bearings NKX, axial component, single direction, to DIN 5429, without end cap, for oil lubrication

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NKX10-TV-XL
NKX12-XL
NKX15-XL
NKX17-XL
NKX20-XL
NKX25-XL
NKX30-XL
NKX35-XL
NKX40-XL
NKX45-XL
NKX50-XL
NKX60-XL
NKX70-XL
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal Diameter
(mm)
Outer Diameter
(mm)
Width
(mm)
Allowable Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Basic Load Rating, Dynamic Rating (Ca)
(N)
Basic Load Rating, Static Rating (Coa)
(N)

31.86 €

1 Available 3 Days 10192312400700078001000014000

37.50 €

1 12 Days 1221231100010100110001030015400

33.97 €

1 Available 3 Days 152423950012100127001050016800

35.60 €

1 Available 3 Days 172625850013500150001080018200

55.75 €

1 Available 5 Days 203030750018600238001420024700

47.91 €

1 Available 3 Days 253730600021300305001960037500

82.12 €

1 Available 5 Days 304230500025500360002040042000

97.20 €

1 Available 5 Days 354730460027500415002120047000

106.58 €

1 Available 5 Days 405232400029500470002700063000

124.17 €

1 Available 5 Days 455832360031000530002800069000

100.58 €

1 Available 3 Days 506235330043000740002900075000

190.72 €

1 Available 5 Days 6072402800475009000041500113000

236.97 €

1 Available 5 Days 7085402400500009200043000127000

Loading...

  1. 1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360