Manufacturer part number: NKXR20-XL
Brand: INA
Price: 85.65 €
Delivery time: 5 Days
Internal Diameter: 20 mm
Outer Diameter: 30 mm
Width: 30 mm
Allowable Rotational Speed: 10000 1/min
Basic Load Rating, Dynamic Rating: 18600 N
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NKXR20-XL
Part Number
|
---|
NKXR20-XL |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Internal Diameter (mm) | Outer Diameter (mm) | Width (mm) | Allowable Rotational Speed (1/min) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Basic Load Rating, Dynamic Rating (Ca) (N) | Basic Load Rating, Static Rating (Coa) (N) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
85.65 € | 1 | Available | 5 Days | 20 | 30 | 30 | 10000 | 18600 | 23800 | 25000 | 53000 |
Loading...
This page is Needle roller / axial cylindrical roller bearings NKXR, axial component, single direction, to DIN 5429, without end cap, for oil lubrication, part number NKXR20-XL.
You can find the detail information about specifications and dimensions on part number NKXR20-XL.
Configure
Part Number |
---|
NKXR15-XL |
NKXR17-XL |
NKXR25-XL |
NKXR30-XL |
NKXR35-XL |
NKXR40-XL |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Internal Diameter (mm) | Outer Diameter (mm) | Width (mm) | Allowable Rotational Speed (1/min) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Basic Load Rating, Dynamic Rating (Ca) (N) | Basic Load Rating, Static Rating (Coa) (N) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
47.91 € | 1 | Available | 3 Days | 15 | 24 | 23 | 13000 | 12100 | 12700 | 14400 | 28500 | ||
50.63 € | 1 | Available | 3 Days | 17 | 26 | 25 | - | - | - | - | - | ||
93.53 € | 1 | Available | 5 Days | 25 | 37 | 30 | 8500 | 21300 | 30500 | 33500 | 76000 | ||
77.86 € | 1 | Available | 3 Days | 30 | 42 | 30 | 7500 | 25500 | 36000 | 35500 | 86000 | ||
95.92 € | 1 | Available | 3 Days | 35 | 47 | 30 | 6500 | 27500 | 41500 | 39000 | 101000 | ||
108.55 € | 1 | Available | 3 Days | 40 | 52 | 32 | - | - | - | - | - |