Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
PSHE20-TV-FA125.5 |
PSHE25-TV-FA125.5 |
PSHE30-TV-FA125.5 |
PSHE35-TV-FA125.5 |
PSHE40-TV-FA125.5 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Inner diameter (mm) | Height (mm) | Length (mm) | Distance shaft axis (mm) | Width (base) (mm) | Locking collar total width (mm) | Housing | Bearing designation | Distance fixing bore (mm) | End cap | Open protecting cap | Distance raceway (mm) | Weight per Unit (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
65.92 € 41.53 € | 1 | Available |
Same day
Stock | 20 | 66 | 72.8 | 33.3 | 34.5 | 31 | GEH-SHE04-TV | GRAE20-NPP-B-FA107/125.5 | 50.8 | KASK04-S-G | KASK04-S-R-NBR | 23.5 | 0.3 | ||
68.38 € 43.08 € | 1 | Available |
Same day
Stock | 25 | 73.5 | 76.2 | 36.5 | 39.5 | 31 | GEH-SHE05-TV | GRAE25-NPP-B-FA107/125.5 | 50.8 | KASK05-S-G | KASK05-S-R-NBR | 23.5 | 0.35 | ||
78.48 € 49.44 € | 1 | Available |
Same day
Stock | 30 | 84 | 101 | 42.9 | 42.5 | 35.8 | GEH-SHE06-TV | GRAE30-NPP-B-FA107/125.5 | 76.2 | KASK06-S-G | KASK06-S-R-NBR | 26.8 | 0.57 | ||
91.42 € | 1 | Available | 5 Days | 35 | 95 | 110 | 47.6 | 47.5 | 39 | GEH-SHE07-TV | GRAE35-NPP-B-FA107/125.5 | 82.6 | KASK07-S-G | KASK07-S-R-NBR | 29.5 | 0.8 | ||
105.40 € 66.40 € | 1 | Available |
Same day
Stock | 40 | 100.5 | 120 | 49.2 | 48 | 43.8 | GEH-SHE08-TV | GRAE40-NPP-B-FA107/125.5 | 88.9 | KASK08-S-G | KASK08-S-R-NBR | 32.8 | 0.98 |
Loading...
Connection thread lubrication | 1/4 - 28 UNF |
---|
Configure
Stock
Basic Attributes
Inner diameter(mm)
Height(mm)
Length(mm)
Distance shaft axis(mm)
Width (base)(mm)
Locking collar total width(mm)
Housing
Bearing designation
Distance fixing bore(mm)
End cap
Open protecting cap
Distance raceway(mm)
Weight per Unit(kg)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes