Sealed spherical roller bearings WS222..-E1, lip seals on both sides, for continuous casting machines (WS22205-E1-XL-2RSR)

Sealed spherical roller bearings WS222..-E1, lip seals on both sides, for continuous casting machines WS22205-E1-XL-2RSR
  • Volume Discount

Product Details:

Manufacturer part number: WS22205-E1-XL-2RSR

Brand: FAG

Price: 77.06

Delivery time: 3 Days


Technical Data:

Inner Diameter d: 25 mm

Outer Diameter D: 52 mm

Width B (or T): 23 mm

Rotational Speed: 3600 1/min

Basic Load Rating, Dynamic Rating: 48500 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

WS22205-E1-XL-2RSR

Part Number
WS22205-E1-XL-2RSR
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(mm)
Outer Diameter D
(mm)
Width B (or T)
(mm)
Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
RoHS Certificate REACH Certificate Customs tariff — weight Customs tariff — weight unit

77.06 €

1 Available 3 Days 25522336004850042500----

Loading...

  1. 1

This page is Sealed spherical roller bearings WS222..-E1, lip seals on both sides, for continuous casting machines, part number WS22205-E1-XL-2RSR.
You can find the detail information about specifications and dimensions on part number WS22205-E1-XL-2RSR.

Variation of this product

Part Number
WS22206-E1-XL-2RSR
WS22207-E1-XL-2RSR
WS22208-E1-XL-2RSR
WS22209-E1-XL-2RSR
WS22209-E1-XL-K-2RSR
WS22210-E1-XL-2RSR
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner Diameter d
(mm)
Outer Diameter D
(mm)
Width B (or T)
(mm)
Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
RoHS Certificate REACH Certificate Customs tariff — weight Customs tariff — weight unit

112.55 €

1 Available 5 Days 30622531506400057000----

118.05 €

1 Available 7 Days 35722827008900081000----

123.81 €

1 Available 5 Days 408028260010100091000----

130.08 €

1 Available 5 Days 458528255010400099000----

124.83 €

1 Available 4 Days 458528255010400099000AvailableAvailable0.62kg

102.60 €

1 Available 3 Days 5090282440109000107000----

Tech Support