Self-aligning ball bearings / double row / 23xx / 2RS / plastic cage / 23xx2RS / similar to DIN 630 / FAG (2304-2RS-TVH)

Self-aligning ball bearings / double row / 23xx / 2RS / plastic cage / 23xx2RS / similar to DIN 630 / FAG 2304-2RS-TVH
  • Promotional pricing
  • Volume Discount

Product Details:

Manufacturer part number: 2304-2RS-TVH

Brand: FAG

Price: 38.72

Delivery time: 5 Days


Technical Data:

Inner Diameter d: 20 φ

Outer Diameter D: 52 φ

Width B (or T): 21 mm

Basic Dynamic Load Rating: 12700 N

Maximum Allowable Rotational Speed: 8500 1/min


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2304-2RS-TVH

Part Number
2304-2RS-TVH
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Basic Dynamic Load Rating
(N)
Maximum Allowable Rotational Speed
(1/min)
Basic Load Rating Static Rating
(N)

38.72 €

1 Available 5 Days 2052211270085003350

Loading...

  1. 1

Basic information

Load Direction Radial

This page is Self-aligning ball bearings / double row / 23xx / 2RS / plastic cage / 23xx2RS / similar to DIN 630 / FAG, part number 2304-2RS-TVH.
You can find the detail information about specifications and dimensions on part number 2304-2RS-TVH.

Variation of this product

Part Number
2303-2RS-TVH
2305-2RS-TVH
2306-2RS-TVH
2307-2RS-TVH
2308-2RS-TVH
2309-2RS-TVH
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Basic Dynamic Load Rating
(N)
Maximum Allowable Rotational Speed
(1/min)
Basic Load Rating Static Rating
(N)

33.40 €

1 Available 3 Days 17471912900101003200

44.57 €

1 Available 5 Days 2562241830070005000

55.65 €

1 Available Same day

Stock

3072272170059006300

56.83 €

1 Available 3 Days 3580312550052007900

76.53 €

1 Available 5 Days 4090333000046509700

96.29 €

1 Available 5 Days 451003638500420012700

Tech Support