Manufacturer part number: 23052-BE-XL-K
Brand: FAG
Price: 2,276.18 €
Delivery time: 17 Days
Inner Diameter d: 260 mm
Outer Diameter D: 400 mm
Width B (or T): 104 mm
Rotational Speed: 1850 1/min
Basic Load Rating, Dynamic Rating: 1670000 N
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
23052-BE-XL-K
Part Number
|
---|
23052-BE-XL-K |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Inner Diameter d (mm) | Outer Diameter D (mm) | Width B (or T) (mm) | Rotational Speed (1/min) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Bearing clearance identifier | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
2,276.18 € | 1 | 17 Days | 260 | 400 | 104 | 1850 | 1670000 | 2600000 | - |
Loading...
This page is Spherical roller bearings 230..-BE-K, main dimensions to DIN 635-2, with tapered bore, taper 1:12, part number 23052-BE-XL-K.
You can find the detail information about specifications and dimensions on part number 23052-BE-XL-K.
Configure
Basic Attributes
Bearing clearance identifier
Type
Inner Diameter d(mm)
Outer Diameter D(mm)
Width B (or T)(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
23044-BE-XL-K-C4 |
23048-BE-XL-K-C3 |
23048-BE-XL-K-C4 |
23052-BE-XL-K-C3 |
23052-BE-XL-K-C4 |
23056-BE-XL-K |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Inner Diameter d (mm) | Outer Diameter D (mm) | Width B (or T) (mm) | Rotational Speed (1/min) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Bearing clearance identifier |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1,536.90 € | 1 | 17 Days | 220 | 340 | 90 | - | - | - | - | ||
- | 1,928.11 € | 1 | Available | 5 Days | 240 | 360 | 92 | - | - | - | C3 | |
- | 1,824.03 € | 1 | 17 Days | 240 | 360 | 92 | - | - | - | - | ||
- | 2,526.45 € | 1 | Available | 5 Days | 260 | 400 | 104 | - | - | - | C3 | |
- | 2,020.92 € | 1 | Available | 3 Days | 260 | 400 | 104 | - | - | - | - | |
2,220.95 € | 1 | Available | 3 Days | 280 | 420 | 106 | 1740 | 1780000 | 2850000 | - |