Manufacturer part number: 23124-E1-XL-K-TVPB
Brand: FAG
Price: 372.00 €
Delivery time: 3 Days
Inner Diameter d: 120 mm
Outer Diameter D: 200 mm
Width B (or T): 62 mm
Rotational Speed: 3400 1/min
Basic Load Rating, Dynamic Rating: 630000 N
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
23124-E1-XL-K-TVPB
Part Number
|
---|
23124-E1-XL-K-TVPB |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Inner Diameter d (mm) | Outer Diameter D (mm) | Width B (or T) (mm) | Rotational Speed (1/min) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Bearing clearance identifier | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
372.00 € | 1 | Available | 3 Days | 120 | 200 | 62 | 3400 | 630000 | 800000 | - |
Loading...
This page is Spherical roller bearings 231..-E1-K, main dimensions to DIN 635-2, with tapered bore, taper 1:12, part number 23124-E1-XL-K-TVPB.
You can find the detail information about specifications and dimensions on part number 23124-E1-XL-K-TVPB.
Configure
Basic Attributes
Bearing clearance identifier
Type
Inner Diameter d(mm)
Outer Diameter D(mm)
Width B (or T)(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
23122-E1-XL-K-TVPB |
23122-E1-XL-K-TVPB-C3 |
23122-E1-XL-K-TVPB-C4 |
23124-E1-XL-K-TVPB-C3 |
23126-E1-XL-K-TVPB |
23126-E1-XL-K-TVPB-C3 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Inner Diameter d (mm) | Outer Diameter D (mm) | Width B (or T) (mm) | Rotational Speed (1/min) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Bearing clearance identifier |
---|---|---|---|---|---|---|---|---|---|---|---|---|
282.32 € | 1 | Available | 3 Days | 110 | 180 | 56 | 3700 | 530000 | 680000 | - | ||
- | 370.51 € | 1 | Available | 5 Days | 110 | 180 | 56 | - | - | - | C3 | |
- | 389.18 € | 1 | Available | 5 Days | 110 | 180 | 56 | - | - | - | - | |
- | 372.00 € | 1 | Available | 3 Days | 120 | 200 | 62 | - | - | - | C3 | |
554.63 € | 1 | Available | 5 Days | 130 | 210 | 64 | 3200 | 680000 | 890000 | - | ||
- | 554.63 € | 1 | Available | 5 Days | 130 | 210 | 64 | - | - | - | C3 |