Super precision cylindrical roller bearings N10..-K-TVP-SP, Non-locating bearing, with tapered bore, taper 1:12, separable, with cage (N1007-D-K-TVP-SP-XL)

Super precision cylindrical roller bearings N10..-K-TVP-SP, Non-locating bearing, with tapered bore, taper 1:12, separable, with cage N1007-D-K-TVP-SP-XL
  • Volume Discount

Product Details:

Manufacturer part number: N1007-D-K-TVP-SP-XL

Brand: FAG

Price: 333.14

Delivery time: 5 Days


Technical Data:

Inner Diameter d: 35 mm

Outer Diameter D: 62 mm

Width B (or T): 14 mm

Basic Load Rating, Dynamic Rating: 23600 N

Basic Load Rating, Static Rating: 20900 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

N1007-D-K-TVP-SP-XL

Part Number
N1007-D-K-TVP-SP-XL
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(mm)
Outer Diameter D
(mm)
Width B (or T)
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)

333.14 €

1 Available 5 Days 3562142360020900

Loading...

  1. 1

This page is Super precision cylindrical roller bearings N10..-K-TVP-SP, Non-locating bearing, with tapered bore, taper 1:12, separable, with cage, part number N1007-D-K-TVP-SP-XL.
You can find the detail information about specifications and dimensions on part number N1007-D-K-TVP-SP-XL.

Variation of this product

Part Number
N1006-D-K-TVP-SP-XL
N1008-D-K-TVP-SP-XL
N1009-D-K-TVP-SP-XL
N1010-D-K-TVP-SP-XL
N1011-D-K-TVP-SP-XL
N1012-D-K-TVP-SP-XL
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner Diameter d
(mm)
Outer Diameter D
(mm)
Width B (or T)
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)

331.94 €

1 Available 5 Days 3055131750015600

248.51 €

1 Available 3 Days 4068152700026000

366.01 €

1 Available 5 Days 4575163450032500

272.48 €

1 Available 3 Days 5080163650036500

275.54 €

1 Available 3 Days 5590184800048500

378.36 €

1 Available 5 Days 6095185100053000

Tech Support