Manufacturer part number: 32210-A
Brand: FAG
Price: 32.60 €
Delivery time: 4 Days
Inner Diameter d: 50 mm
Outer Diameter D: 90 mm
Width B (or T): 24.75 mm
Rotational Speed: 8000 1/min
Basic Load Rating, Dynamic Rating: 88000 N
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
32210-A
Part Number
|
---|
32210-A |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Inner Diameter d (mm) | Outer Diameter D (mm) | Width B (or T) (mm) | Rotational Speed (1/min) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | |
---|---|---|---|---|---|---|---|---|---|---|---|
32.60 € | 1 | Available | 4 Days | 50 | 90 | 24.75 | 8000 | 88000 | 109000 |
Loading...
This page is Tapered roller bearings 322, main dimensions to DIN ISO 355 / DIN 720, separable, adjusted or in pairs, part number 32210-A.
You can find the detail information about specifications and dimensions on part number 32210-A.
Configure
Basic Attributes
Type
Inner Diameter d(mm)
Outer Diameter D(mm)
Width B (or T)(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
32207-XL |
32208-A |
32208-XL |
32210-XL |
32211-XL |
32212-A |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Inner Diameter d (mm) | Outer Diameter D (mm) | Width B (or T) (mm) | Rotational Speed (1/min) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) |
---|---|---|---|---|---|---|---|---|---|---|---|
24.11 € | 1 | Available | 4 Days | 35 | 72 | 24.25 | 11400 | 84000 | 85000 | ||
26.43 € | 1 | 5 Days | 40 | 80 | 24.75 | 9200 | 79000 | 93000 | |||
26.43 € | 1 | Available | 4 Days | 40 | 80 | 24.75 | 10200 | 94000 | 94000 | ||
29.87 € | 1 | Available | 3 Days | 50 | 90 | 24.75 | 8800 | 104000 | 110000 | ||
43.13 € | 1 | 5 Days | 55 | 100 | 26.75 | 7900 | 130000 | 137000 | |||
52.68 € | 1 | Available | 4 Days | 60 | 110 | 29.75 | 6600 | 133000 | 169000 |