Yoke type track rollers NA22..-2RSR, without axial guidance, lip seals on both sides (NA2202-2RSR)

Yoke type track rollers NA22..-2RSR, without axial guidance, lip seals on both sides NA2202-2RSR
  • Promotional pricing
  • Volume Discount

Product Details:

Manufacturer part number: NA2202-2RSR

Brand: INA

Price: 33.17

Delivery time: 3 Days


Technical Data:

Internal Diameter: 15 mm

Outer Diameter: 35 mm

Width: 13.8 mm

Basic Load Rating, Dynamic Rating: 7600 N

Basic Load Rating, Static Rating: 9900 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NA2202-2RSR

Part Number
NA2202-2RSR
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal Diameter
(mm)
Outer Diameter
(mm)
Width
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)

33.17 €

1 Available 3 Days 153513.876009900

Loading...

  1. 1

This page is Yoke type track rollers NA22..-2RSR, without axial guidance, lip seals on both sides, part number NA2202-2RSR.
You can find the detail information about specifications and dimensions on part number NA2202-2RSR.

Variation of this product

Part Number
NA22/8-X-2RSR
NA2200-2RSR
NA2200-X-2RSR
NA2202-X-2RSR
NA2203-2RSR
NA2203-X-2RSR
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Internal Diameter
(mm)
Outer Diameter
(mm)
Width
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
-

21.71 €

1 Available 3 Days 82412--

41.07 €

1 Available 5 Days 103013.870006900
-

33.60 €

1 Available 3 Days 103014--
-

49.08 €

1 Available 5 Days 153514--

35.82 €

1 Available 3 Days 174015.8990014200
-

39.37 €

1 Available 3 Days 174016--

Tech Support