Yoke type track rollers RNA22..-2RSR, without axial guidance, lip seals on both sides (RNA2200-2RSR)

Yoke type track rollers RNA22..-2RSR, without axial guidance, lip seals on both sides RNA2200-2RSR
  • Promotional pricing
  • Volume Discount

Product Details:

Manufacturer part number: RNA2200-2RSR

Brand: INA

Price: 33.47

Delivery time: Same day


Technical Data:

Internal Diameter: 14 mm

Outer Diameter: 30 mm

Width: 13.8 mm

Basic Load Rating, Dynamic Rating: 7000 N

Basic Load Rating, Static Rating: 6900 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RNA2200-2RSR

Part Number
RNA2200-2RSR
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal Diameter
(mm)
Outer Diameter
(mm)
Width
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
RoHS Certificate REACH Certificate Customs tariff — weight Customs tariff — weight unit

33.47 €

23.43 €

1 Same day

Stock

143013.870006900----

Loading...

  1. 1

This page is Yoke type track rollers RNA22..-2RSR, without axial guidance, lip seals on both sides, part number RNA2200-2RSR.
You can find the detail information about specifications and dimensions on part number RNA2200-2RSR.

Variation of this product

Part Number
RNA22/6-X-2RSR
RNA22/8-2RSR
RNA22/8-X-2RSR
RNA2200-X-2RSR
RNA2201-2RSR
RNA2201-X-2RSR
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Internal Diameter
(mm)
Outer Diameter
(mm)
Width
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
RoHS Certificate REACH Certificate Customs tariff — weight Customs tariff — weight unit
-

18.72 €

1 Same day

Stock

101911.8------

18.93 €

1 Same day

Stock

122411.848004300----
-

20.83 €

1 Available Same day

Stock

122411.8------
-

36.80 €

1 Available Same day

Stock

143013.8------

35.83 €

1 Same day

Stock

163213.875008300----
-

39.35 €

1 Available Same day

Stock

163213.8------

Tech Support