Manufacturer part number: CHMB20-15
Brand: SMC
Price: 143.97 €
Delivery time: 26 Days
Cylinder Nominal Size: 20 φ
Stroke: 15 mm
Support Type: Standard
Operating Temperature Range: -10~80 °C
Switch: Without auto switch
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CHMB20-15
Part Number
|
---|
CHMB20-15 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder Nominal Size (φ) | Stroke (mm) | Support Type | Operating Temperature Range (°C) | Switch | Lead wire (m) | Number of switches | |
---|---|---|---|---|---|---|---|---|---|---|---|
143.97 € | 1 | 26 Days | 20 | 15 | Standard | -10~80 | Without auto switch | N/A | N/A |
Loading...
Nominal Pressure | 3.5MPa | Cylinder type | Standard | Rod Motion | Double Acting Single Rod |
---|---|---|---|---|---|
Tube Material | Aluminum | Piston Material | Aluminum | Standard | None |
Cushion Mechanism | No | Additional Function | No | Operating Pressure Range(MPa) | 0.3::3.5 |
Piston Speed(mm/sec) | 8::300 | Piston Packing Material | NBR | Connector type | N/A |
Auto switch mounting bracket | N/A |
This page is Round Type Hydraulic Cylinder CHM Series, part number CHMB20-15.
You can find the detail information about specifications and dimensions on part number CHMB20-15.
Configure
Basic Attributes
Type
Cylinder Nominal Size(φ)
Stroke(mm)
Support Type
Switch
Lead wire(m)
Number of switches
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CHDMB20-125-B54 |
CHDMB20-150-C73L |
CHDMB20-155 |
CHMB20-150 |
CHMB20-155 |
CHMB20-160 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cylinder Nominal Size (φ) | Stroke (mm) | Support Type | Operating Temperature Range (°C) | Switch | Lead wire (m) | Number of switches |
---|---|---|---|---|---|---|---|---|---|---|---|
189.71 € | 1 | 26 Days | 20 | 125 | Standard | -10~60 | B54 | 0.5 | 2 pcs. | ||
188.05 € | 1 | 26 Days | 20 | 150 | Standard | -10~60 | C73 | 3 | 2 pcs. | ||
149.35 € | 1 | 26 Days | 20 | 155 | Standard | -10~80 | Without auto switch (built-in magnet) | N/A | N/A | ||
169.31 € | 1 | 26 Days | 20 | 150 | Standard | -10~80 | Without auto switch | N/A | N/A | ||
174.49 € | 1 | 26 Days | 20 | 155 | Standard | -10~80 | Without auto switch | N/A | N/A | ||
174.49 € | 1 | 26 Days | 20 | 160 | Standard | -10~80 | Without auto switch | N/A | N/A |