Manufacturer part number: EHM10A
Brand: SMC
Price: 23.90 €
Delivery time: 26 Days
Element type: Fiber element
Element materials: Polypropylene
Element seal materials: -
Nominal filtration accuracy: 0.5 μm
Element Size: -
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
EHM10A
*1) It cannot be used for hydrochloric acid, hydrofluoric acid, and phosphoric acid.
*2) It depends on the seal material used.
*3) This is a name for classifying raw materials and differs from the actual degree of filtration.
Part Number
|
---|
EHM10A |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Element type | Element materials | Element seal materials | Nominal filtration accuracy | Element Size | |
---|---|---|---|---|---|---|---|---|---|
23.90 € | 1 | 26 Days | Fiber element | Polypropylene | - | 0.5 μm | - |
Loading...
Type | Related Components (Replacement Elements) |
---|
This page is Sintered metal filter element, Fiber element, part number EHM10A.
You can find the detail information about specifications and dimensions on part number EHM10A.
Configure
Basic Attributes
Element seal materials
Element Size
Type
Element type
Element materials
Nominal filtration accuracy
Filter by standard shipping days
Optional Attributes
Part Number |
---|
EB100-010N |
EB100-040N |
EB100-040V |
EHM10R10A |
EHM11R10A |
EHM15R10A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Element type | Element materials | Element seal materials | Nominal filtration accuracy | Element Size |
---|---|---|---|---|---|---|---|---|---|
241.34 € | 1 | 26 Days | Sintered Metal Filter Element | Bronze | NBR | 10 μm | ø65 × 250 | ||
247.20 € | 1 | 26 Days | Sintered Metal Filter Element | Bronze | NBR | 40 μm | ø65 × 250 | ||
279.17 € | 1 | 26 Days | Sintered Metal Filter Element | Bronze | FKM | 40 μm | ø65 × 250 | ||
23.47 € | 1 | 26 Days | Fiber element | Polypropylene | - | 75 μm | - | ||
23.47 € | 1 | 4 Days | Fiber element | Polypropylene | - | 50 μm | - | ||
23.47 € | 1 | 4 Days | Fiber element | Polypropylene | - | 20 μm | - |