Fieldbus System (for Output), EX260 Series

Fieldbus System (for Output), EX260 Series
  • Promotional pricing
[Features]
· Space-saving installation is possible due to the thin shape.
· Manifold length has been reduced due to low profile.
· Wiring and arrangement are possible from the same direction. (In case of side ported) Effective for installation in places with restrictions above the valve.
· No external branch connector required. Transition wiring is possible. Wiring space reduction.
· No external termination resistor required.
· Termination resistor for communication is built-in and ON/OFF switching is possible.

(i)Remark

  • ■ For selection / technical information and characteristics on SMC air cylinder products,
    check here.

    ■ Handling SMC Products
    Web pages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a part number.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
EX9-AC005-SAPA
EX9-AC005-SSPS
EX9-AC010-SAPA
EX9-AC010-SSPS
EX9-AC020-SAPA
EX9-AC020-SSPS
EX9-AC030-SAPA
EX9-AC030-SSPS
EX9-AC050-SAPA
EX9-AC050-SSPS
EX9-AC100-SAPA
EX9-AC100-SSPS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Communication Protocol Output Format Type Number of Inputs/Outputs Connector Dimensions

32.39 €

1 98 Days CableIO-Link-Cable for communication-M12 / with angle connectors on both sides (Socket / plug)Cable length 0.5 m

25.47 €

1 98 Days CableIO-Link-Cable for communication-M12 / with connectors on both sides (Socket / plug)Cable length 0.5 m

34.71 €

1 98 Days CableIO-Link-Cable for communication-M12 / with angle connectors on both sides (Socket / plug)Cable Length 1 m

26.98 €

1 98 Days CableIO-Link-Cable for communication-M12 / with connectors on both sides (Socket / plug)Cable Length 1 m

37.81 €

1 98 Days CableIO-Link-Cable for communication-M12 / with angle connectors on both sides (Socket / plug)Cable length 2 m

30.85 €

1 98 Days CableIO-Link-Cable for communication-M12 / with connectors on both sides (Socket / plug)Cable length 2 m

42.40 €

1 98 Days CableIO-Link-Cable for communication-M12 / with angle connectors on both sides (Socket / plug)Cable Length 3 m

33.94 €

1 98 Days CableIO-Link-Cable for communication-M12 / with connectors on both sides (Socket / plug)Cable Length 3 m

53.19 €

1 98 Days CableIO-Link-Cable for communication-M12 / with angle connectors on both sides (Socket / plug)Cable length 5 m

42.40 €

1 98 Days CableIO-Link-Cable for communication-M12 / with connectors on both sides (Socket / plug)Cable length 5 m

91.00 €

1 98 Days CableIO-Link-Cable for communication-M12 / with angle connectors on both sides (Socket / plug)Cable length 10 m

73.27 €

1 98 Days CableIO-Link-Cable for communication-M12 / with connectors on both sides (Socket / plug)Cable length 10 m

Loading...

  1. 1

Tech Support