Ball Lock Pins with T-handle,single acting - according to NASM / MS 17985

Ball Lock Pins with T-handle,single acting - according to NASM / MS 17985
Ball Lock Pins (quick release pins) according to NASM (former norm: MS) are used for quick fastening, locking, adjusting, changing and securing. Quickly and easily unlockable for frequently repeated connections. Ball Lock Pins (Single Acting Ball Lock Pins / Quick Release Pins) are produced according to Aviation Norm NASM (former norm: MS) and tested to NAS 1332.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
4211.F17
4211.F50
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Clamping Length
(inch)

46.16 €

1 4 Days 1,7

56.55 €

1 3 Days 5,0

Loading...

  1. 1

Basic information

Nominal diameter(inch) 1/2 B(inch) 0,594 C(inch) 0,460
D max.(inch) 0,565 E max.(inch) 0,800 F max.(inch) 2345
G max.(inch) 1,60 H min.(inch) 0,885 Location hole(inch) 0.503
Location hole to(inch) 0.505 Location hole of(inch) 0.5 Shearing resistance, double(lb) 36900
Temperature max.(°F) 302 Temperature min.(°F) -22 Weight(g) 106

Tech Support