Electric actuator guided rod type LEYG series AC servo motor LECS□ (LEYG25LDT6B-30)

Electric actuator guided rod type LEYG series AC servo motor LECS□ LEYG25LDT6B-30

Product Details:

Manufacturer part number: LEYG25LDT6B-30

Brand: SMC

Price: 1,421.89

Delivery time: 26 Days


Technical Data:

Stroke: 30 mm

Max. Transportable Mass Range (Horizontal): 20.1 to 50.0 kg

Max. Transportable Mass (Horizontal): 50 kg

Max. Transportable Mass Range (Vertical): 10.1 to 20.0 kg

Max. Transportable Mass (Vertical): 15 kg


(i)Remark

  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LEYG25LDT6B-30

Part Number
LEYG25LDT6B-30
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke
(mm)
Max. Transportable Mass Range (Horizontal)
(kg)
Max. Transportable Mass (Horizontal)
(kg)
Max. Transportable Mass Range (Vertical)
(kg)
Max. Transportable Mass (Vertical)
(kg)
Lead
(mm)
Position Detection Brake Max. Thrust Force Range
(N)
Max. Thrust Force
(N)
Positioning Repeatability
(µm)
Maximum Velocity
(mm/sec)
Size Accuracy Motor type Motor mounting position Motor options Actuator/cable type Actuator cable length
(m)
Controller/driver type I/O cable length / communication plug
(m)
Bearing Type Guide option

1,421.89 €

1 26 Days 3020.1 to 50.05010.1 to 20.0156AbsoluteNot Provided201 to 300255±2045025-AC Servo Motor (100W) (UL compatible)In-lineNoneWithout cableWithout cableNo driverWithout cableBall Bushing BearingNone

Loading...

  1. 1

Basic information

Main Body, Peripheral Components Main Body Type Rods Drive Method Rolled Ball Screw
Guide Provided Noise Filters Not Provided Usage Environment Standard
Operating Temperature Range(°C) 5::40

This page is Electric actuator guided rod type LEYG series AC servo motor LECS□, part number LEYG25LDT6B-30.
You can find the detail information about specifications and dimensions on part number LEYG25LDT6B-30.

Variation of this product

Part Number
LEYG25LDS2A-50B-R5A2H
LEYG25LDS2B-150B
LEYG25LDS2B-200B
LEYG25LDT6B-300
LEYG25LDT6B-50B
LEYG25LDT6C-100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Stroke
(mm)
Max. Transportable Mass Range (Horizontal)
(kg)
Max. Transportable Mass (Horizontal)
(kg)
Max. Transportable Mass Range (Vertical)
(kg)
Max. Transportable Mass (Vertical)
(kg)
Lead
(mm)
Position Detection Brake Max. Thrust Force Range
(N)
Max. Thrust Force
(N)
Positioning Repeatability
(µm)
Maximum Velocity
(mm/sec)
Size Accuracy Motor type Motor mounting position Motor options Actuator/cable type Actuator cable length
(m)
Controller/driver type I/O cable length / communication plug
(m)
Bearing Type Guide option

3,053.79 €

1 26 Days 5010.1 to 20.0185.1 to 10.0712IncrementalProvided101 to 200131±2090025-AC Servo Motor (100W)In-lineWith lockRobot cable (Bending resistance)5LECSA2-S1 (Pulse input type / positioning type)Without cable (Connector only)Ball Bushing BearingNone

1,778.54 €

1 26 Days 15020.1 to 50.05010.1 to 20.0156IncrementalProvided201 to 300255±2045025-AC Servo Motor (100W)In-lineWith lockWithout cableWithout cableNo driverWithout cableBall Bushing BearingNone

1,778.54 €

1 26 Days 20020.1 to 50.05010.1 to 20.0156IncrementalProvided201 to 300255±2045025-AC Servo Motor (100W)In-lineWith lockWithout cableWithout cableNo driverWithout cableBall Bushing BearingNone

1,705.79 €

1 26 Days 30020.1 to 50.05010.1 to 20.0156AbsoluteNot Provided201 to 300255±2045025-AC Servo Motor (100W) (UL compatible)In-lineNoneWithout cableWithout cableNo driverWithout cableBall Bushing BearingNone

1,834.86 €

1 26 Days 5020.1 to 50.05010.1 to 20.0156AbsoluteProvided201 to 300255±2045025-AC Servo Motor (100W) (UL compatible)In-lineWith lockWithout cableWithout cableNo driverWithout cableBall Bushing BearingNone

1,466.49 €

1 26 Days 10020.1 to 50.05020.1 to 50.0293AbsoluteNot Provided301 to 500485±2022525-AC Servo Motor (100W) (UL compatible)In-lineNoneWithout cableWithout cableNo driverWithout cableBall Bushing BearingNone

Tech Support