Holding rods for clamp holders / round / stainless steel / L-shaped / GN 480.3

Holding rods for clamp holders / round / stainless steel / L-shaped / GN 480.3
  • Volume Discount
The dimensions of GN 480.3 Stainless Steel-Retaining rods are tailored for use with clamp mountings.

The angled Stainless Steel-Retaining rods make it possible to create compact and space-saving clamp mounting structures efficiently and cost-effectively with few components.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
480.3-D8-30-90-NI
480.3-D8-50-150-NI
480.3-D8-80-240-NI
480.3-D10-50-150-NI
480.3-D10-70-210-NI
480.3-D10-100-300-NI
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter d Length l1 Length l2 Weight
(kg)

7.42 €

1 Available 7 Days D 830900.045

8.32 €

1 Available 7 Days D 8501500.076

10.06 €

1 Available 7 Days D 8802400.125

9.50 €

1 Available 7 Days D 10501500.118

12.60 €

1 Available 7 Days D 10702100.170

14.00 €

1 Available 7 Days D 101003000.240

Loading...

  1. 1

Basic information

Material Stainless Steel

Tech Support