Mechanical Joint Type Rodless Cylinder, Slide Bearing Guide Type 55-MY1M Series (55-MY1M25G-500)

Mechanical Joint Type Rodless Cylinder, Slide Bearing Guide Type 55-MY1M Series 55-MY1M25G-500

Product Details:

Manufacturer part number: 55-MY1M25G-500

Brand: SMC

Price: 643.61

Delivery time: 37 Days


Technical Data:

Stroke: 500 mm

Max. Load Mass (Range Selectable): 20~39.9 kg

Max. Load Mass: 26 kg

Table Size Length L: 102 mm

Cylinder Inner Diameter: 25 Ø


(i)Remark

  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

55-MY1M25G-500

Part Number
55-MY1M25G-500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke
(mm)
Max. Load Mass (Range Selectable)
(kg)
Max. Load Mass
(kg)
Table Size Length L
(mm)
Cylinder Inner Diameter
(Ø)
Table Size Width W
(mm)
Table Size Height H
(mm)
Operating Pressure
(MPa)
Piping Format Port Screw Type

643.61 €

1 37 Days 50020~39.9261022584540.15 to 0.8Centralized piping typeRc

Loading...

  1. 1

Basic information

Type Rodless Cylinder Table Material Aluminum Alloy Rodless Cylinder Joint Type Mechanically Jointed
Usage Environment General Purpose Table Surface Treatment Hard Anodized Aluminum Guide Guide Type of Slide Bearing
Custom-made Standard

This page is Mechanical Joint Type Rodless Cylinder, Slide Bearing Guide Type 55-MY1M Series, part number 55-MY1M25G-500.
You can find the detail information about specifications and dimensions on part number 55-MY1M25G-500.

Variation of this product

Part Number
55-MY1M20-170
55-MY1M20G-280
55-MY1M25-500
55-MY1M25G-750
55-MY1M25G-860
55-MY1M32-100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Stroke
(mm)
Max. Load Mass (Range Selectable)
(kg)
Max. Load Mass
(kg)
Table Size Length L
(mm)
Cylinder Inner Diameter
(Ø)
Table Size Width W
(mm)
Table Size Height H
(mm)
Operating Pressure
(MPa)
Piping Format Port Screw Type

503.89 €

1 37 Days 17020~39.9261002072460.2 to 0.8Standard typeM screw

542.98 €

1 50 Days 28020~39.9261002072460.2 to 0.8Centralized piping typeM screw

622.03 €

1 45 Days 50020~39.9261022584540.15 to 0.8Standard typeRc

701.74 €

1 50 Days 75020~39.9261022584540.15 to 0.8Centralized piping typeRc

721.16 €

1 40 Days 86020~39.9261022584540.15 to 0.8Centralized piping typeRc

706.63 €

1 45 Days 10040~575713232102680.15 to 0.8Standard typeRc

Tech Support