Manufacturer part number: L-IL-EGK-100-R-3
Brand: TORWEGGE
Price: 11.69 €
Delivery time: 4 Days
Plate length: 105 mm
Plate width: 80 mm
Wheel diameter: 100 mm
Wheel width: 36 mm
Load capacity dynamic: 125 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
L-IL-EGK-100-R-3
Part Number
|
---|
L-IL-EGK-100-R-3 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Plate length (mm) | Plate width (mm) | Wheel diameter (mm) | Wheel width (mm) | Load capacity dynamic (kg) | overall height (mm) | Discharge swivel castor (mm) | Bolt Hole Length (mm) | Bolt hole width (mm) | Screw hole (mm) | Swivel Radius (mm) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11.69 € | 1 | 4 Days | 105 | 80 | 100 | 36 | 125 | 125 | 36 | 80 | 60 | 9 | 86.5 | 0.732 |
Loading...
Rolls and case type | Steering housing | Mounting type | Mounting plate | Wheel bearing | Roller bearing |
---|---|---|---|---|---|
Housing Series Type | IL (LCW/BCW) | Number of wheels [piece] | 1 | Clevis bearing type | Clevis with double ball bearing |
Clevis connection | riveted | Rim material | Plastic | Tread material | Elastic rubber |
Housing design | drawn | Clevis bearing seal | Gasket ring blue | Tread color | Blue |
Bearing shell type | not hardened | Housing classification | Standard housing IL | Min. temperature resistance(° C) | -20 |
Max. temperature resistance(° C) | 80 |
This page is Swivel Castors with blue elastic solid rubber wheel, part number L-IL-EGK-100-R-3.
You can find the detail information about specifications and dimensions on part number L-IL-EGK-100-R-3.
Configure
Basic Attributes
Plate length(mm)
Plate width(mm)
Wheel diameter(mm)
Wheel width(mm)
Load capacity dynamic(kg)
overall height(mm)
Discharge swivel castor(mm)
Bolt Hole Length(mm)
Bolt hole width(mm)
Screw hole(mm)
Swivel Radius(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
L-IK-EGK-125-R-3-GP |
L-IL-EGK-080-R-3 |
L-IL-EGK-125-R-3 |
L-IL-EGK-160-R-3 |
L-IL-EGK-200-R-3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Plate length (mm) | Plate width (mm) | Wheel diameter (mm) | Wheel width (mm) | Load capacity dynamic (kg) | overall height (mm) | Discharge swivel castor (mm) | Bolt Hole Length (mm) | Bolt hole width (mm) | Screw hole (mm) | Swivel Radius (mm) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
19.47 € | 1 | 5 Days | 135 | 110 | 125 | 36 | 200 | 155 | 48 | 105 | 80 | 11 | 110.5 | 1.1 | ||
9.73 € | 1 | 5 Days | 105 | 80 | 80 | 35 | 100 | 100 | 36 | 80 | 60 | 9 | 76.5 | 0.622 | ||
14.46 € | 1 | 5 Days | 105 | 80 | 125 | 36 | 200 | 155 | 36 | 80 | 60 | 9 | 99 | 0.99 | ||
26.28 € | 1 | 4 Days | 135 | 110 | 160 | 48 | 300 | 190 | 52 | 105 | 80 | 11 | 132 | 2.1 | ||
35.32 € | 1 | 4 Days | 135 | 110 | 200 | 48 | 350 | 235 | 54 | 105 | 80 | 11 | 157 | 2.41 |