Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
G41M080010-[1-30/1] |
G41M080012-[1-30/1] |
G41M080015-[1-30/1] |
G41M080020-[1-30/1] |
G41M080025-[1-30/1] |
G41M080030-[1-30/1] |
G41M080050-[1-30/1] |
Part Number | Minimum order quantity | Volume Discount | Roll length (m) | Width (mm) | Weight / m (kg) | Weight (kg) | Description | |
---|---|---|---|---|---|---|---|---|
1 | 3 Days | 1 ~ 30 | 10 | 0.055 | 0.055 | S8M 100 | ||
1 | 3 Days | 1 ~ 30 | 12 | 0.066 | 0.066 | S8M 120 | ||
1 | 3 Days | 1 ~ 30 | 15 | 0.0825 | 0.0825 | S8M 150 | ||
1 | 3 Days | 1 ~ 30 | 20 | 0.11 | 0.11 | S8M 200 | ||
1 | 3 Days | 1 ~ 30 | 25 | 0.138 | 0.138 | S8M 250 | ||
1 | 3 Days | 1 ~ 30 | 30 | 0.165 | 0.165 | S8M 300 | ||
1 | 3 Days | 1 ~ 30 | 50 | 0.275 | 0.275 | S8M 500 |
Loading...
Height(mm) | 5.3 | Material | Neoprene | Division(mm) | 8 |
---|---|---|---|---|---|
Tension cord | Glass | Winding nose | no |