Hollow Round Belt

[Specifications]
・Material: Polyurethane
・Colour: Red
・Shore hardness(°): 85 Shore A

PU hollow round belts with connecting nipples (aluminium)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
G160010-[1-30/1]
G160012-[1-30/1]
G160015-[1-30/1]
G160050-[1-30/1]
G160060-[1-30/1]
G160080-[1-30/1]
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Roll length
(m)
Diameter
(mm)
Weight / m
(kg)
Description
1 3 Days 1 ~ 30100.05Hollow round belt 10.0 red
1 3 Days 1 ~ 3012.70.06Hollow round belt 12.7 red
1 3 Days 1 ~ 30150.075Hollow round belt 15.0 red
1 3 Days 1 ~ 3050.025Hollow round belt 5.0 red
1 3 Days 1 ~ 306.30.032Hollow round belt 6.3 red
1 3 Days 1 ~ 3080.04Hollow round belt 8.0 red

Loading...

  1. 1

Basic information

Material Polyurethane Antistatic No FDA approval No
Shore hardness(°) 85 Shore A Colour Red

Tech Support