V-Ribbed Belt - Profile PL (G60375019)

V-Ribbed Belt - Profile PL G60375019

Product Details:

Manufacturer part number: G60375019

Brand: CONCAR

Price: 210.08

Delivery time: 3 Days


Technical Data:

Number of ribs: 19

Effective length: 953 mm

Effective length: 37.5 inch

Weight: 0.744 kg

Description: 19 PL 953 mm / 375 L


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

G60375019

Part Number
G60375019
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of ribs Effective length
(mm)
Effective length
(inch)
Weight
(kg)
Description

210.08 €

1 3 Days 1995337.50.74419 PL 953 mm / 375 L

Loading...

  1. 1

Basic information

Height(mm) 7 Rib spacing(mm) 4.7 Material Neoprene
Tension cord Polyester Antistatic on the running side according to ISO 1814 Standard DIN 7867

This page is V-Ribbed Belt - Profile PL, part number G60375019.
You can find the detail information about specifications and dimensions on part number G60375019.

Variation of this product

Part Number
G60375006
G60375007
G60375008
G60375020
G60390003
G60390004
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of ribs Effective length
(mm)
Effective length
(inch)
Weight
(kg)
Description

66.34 €

1 3 Days 695337.50.2356 PL 953 mm / 375 L

77.38 €

1 3 Days 795337.50.2747 PL 953 mm / 375 L

88.43 €

1 3 Days 895337.50.3138 PL 953 mm / 375 L

221.15 €

1 3 Days 2095337.50.78320 PL 953 mm / 375 L

33.17 €

1 3 Days 3991390.1223 PL 991 mm / 390 L

44.23 €

1 3 Days 4991390.1634 PL 991 mm / 390 L

Tech Support