Microswitch series DC1C

Microswitch series DC1C

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
[Specifications]
・Switching voltage(max.): 250 VAC
・Total travel: Approx. 1.6 mm
・Degree of protection Switch interior: IP67

DC subminiature switch Models available for 120℃ operating temperature
・Nominal currents from 10A at 250 V AC
・Various auxiliary actuators available (can also be retrofitted)
・Various application-specific contact materials
・Mechanical operating life min. 1,000,000 operations
・Various terminal types available
・Microswitch series DC1C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
DC1C-A1AA
DC1C-A1LC
DC1C-C3AA
DC1C-C3LB
DC1C-C3LC
DC1C-C3RB
DC1C-H1LD
DC1C-H1RB
DC1C-L1SC
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
-

3.93 €

1 Available 3 Days
-

3.93 €

1 Available 3 Days
-

9.99 €

1 Available 3 Days
-

9.99 €

1 Available 3 Days
-

9.99 €

1 Available 3 Days
-

11.61 €

1 Available 3 Days
-

4.13 €

1 Available 3 Days
-

5.75 €

1 Available 3 Days
-

3.93 €

1 Available 3 Days

Loading...

  1. 1

Tech Support