Pull Action Latch Clamps 330, 351, 371 and 381 (351-SS)

Pull Action Latch Clamps 330, 351, 371 and 381 351-SS

Click on this image to zoom in.

Click on this image to zoom in.

  • Pull Action Latch Clamps 330, 351, 371 and 381 351-SS
  • Pull Action Latch Clamps 330, 351, 371 and 381 351-SS
  • Pull Action Latch Clamps 330, 351, 371 and 381 351-SS
  • Pull Action Latch Clamps 330, 351, 371 and 381 351-SS
  • Pull Action Latch Clamps 330, 351, 371 and 381 351-SS
  • Pull Action Latch Clamps 330, 351, 371 and 381 351-SS
  • Pull Action Latch Clamps 330, 351, 371 and 381 351-SS
  • Volume Discount

Product Details:

Manufacturer part number: 351-SS

Brand: DESTACO

Price: 71.54

Delivery time: 30 Days


Technical Data:

Max. holding capacity: 2000 N

Body Material: Stainless Steel

Base mounting style (details): Flange

Drawing movement: 101.6 mm

Toggle lock plus: No mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

351-SS

Part Number
351-SS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. holding capacity
(N)
Body Material Base mounting style (details) Drawing movement
(mm)
Toggle lock plus
(mm)
Hook adjustble range
(mm)
Optional longer hook length
(mm)

71.54 €

1 Available 30 Days 2000Stainless SteelFlange101.6No12.4None

Loading...

  1. 1

Basic information

Hook type J-Hook

This page is Pull Action Latch Clamps 330, 351, 371 and 381, part number 351-SS.
You can find the detail information about specifications and dimensions on part number 351-SS.

Variation of this product

Part Number
330-SS
330-SS-M-50
351
351-SS-M-100
351-SS-M-25
351-SS-M-50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Max. holding capacity
(N)
Body Material Base mounting style (details) Drawing movement
(mm)
Toggle lock plus
(mm)
Hook adjustble range
(mm)
Optional longer hook length
(mm)

80.43 €

1 Available 15 Days 900Stainless SteelFlange59.7No7.4None

112.54 €

1 Available 30 Days 900Stainless SteelFlange59.7No7.450

41.29 €

1 Available 15 Days 1670SteelFlange101.6No12.4None

100.46 €

1 Available 30 Days 1670Stainless SteelFlange101.6No12.4100

87.29 €

1 Available 30 Days 1670Stainless SteelFlange101.6No12.425

99.49 €

1 Available 30 Days 1670Stainless SteelFlange101.6No12.450

Tech Support