3-Port Air Operated Valve VTA315 Series

3-Port Air Operated Valve VTA315 Series
This is a 3-Port Air Operated Valve VTA315 Series.
[Features]
· Universal porting type
・ This product can be used at a pressure of 0 MPa or more

(i)Remark

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
VOA315
VTA315-02
VTA315-02-F
VTA315-02-N
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Operating Environment Switching Type Connection Type Nominal Pipe Thread Size Driving Type Operating Temperature Range
(℃)
Bracket Detailed type Valve type Number of ports Specifications

61.23 €

1 26 Days Air Operating TypeDust ResistantNormally Closed--Pilot Type-10~50NoneVOA315-3For Manifold

56.29 €

1 4 Days ---[Rc (R)] Rc1/4----Universal Porting Style--

51.31 €

1 26 Days Air Operating TypeDust Resistant3-Port UniversalG1/4Pilot Type-10~50None--3For single unit

56.29 €

1 26 Days Air Operating TypeDust Resistant3-Port UniversalNPT1/4Pilot Type-10~50None--3For single unit

Loading...

  1. 1

Basic information

Applicable Fluid Air

Tech Support