Manufacturer part number: QSLV6-1/8-4
Brand: FESTO
Price: 14.08 €
Delivery time: 4 Days
Nominal width: 2.3 mm
Pneumatic connection 1: External thread R1/8
Pneumatic connection 2: for pneumatic tubing outside diameter 4 mm
Manufacturer part #: 153241
Weight: 40 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
QSLV6-1/8-4
Part Number
|
---|
QSLV6-1/8-4 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal width (mm) | Pneumatic connection 1 | Pneumatic connection 2 | Manufacturer part # | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|
14.08 € | 1 | 4 Days | 2.3 | External thread R1/8 | for pneumatic tubing outside diameter 4 mm | 153241 | 40 |
Loading...
Housing material | PBT | Pack size | 1 | Size | Standard |
---|---|---|---|---|---|
Min. Operating pressure(bar) | -0.95 | Max. Operating pressure(bar) | 6 | Min. Ambient temperature(°C) | -10 |
Max. Ambient temperature(°C) | 80 | No. of outlets | 6 | Releasing ring color | Blue |
Operating medium | Compressed air as per ISO 8573-1:2010 [7:-:-] Water as per manufacturer's declaration at www.festo.com |
Corrosion resistance class (CRC) | 1 - Low corrosion stress |
This page is Multiple distributor, QSLV6 Series, part number QSLV6-1/8-4.
You can find the detail information about specifications and dimensions on part number QSLV6-1/8-4.
Configure
Basic Attributes
Nominal width(mm)
Pneumatic connection 1
Pneumatic connection 2
Filter by standard shipping days
Optional Attributes
Part Number |
---|
QSLV6-1/4-10 |
QSLV6-1/4-6 |
QSLV6-1/4-8 |
QSLV6-1/8-6 |
QSLV6-1/8-8 |
QSLV6-3/8-10 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal width (mm) | Pneumatic connection 1 | Pneumatic connection 2 | Manufacturer part # | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|
22.09 € | 1 | 4 Days | 5.2 | External thread R1/4 | for pneumatic tubing outside diameter 10 mm | 153247 | 122 | |||
15.08 € | 1 | 3 Days | 2.9 | External thread R1/4 | for pneumatic tubing outside diameter 6 mm | 153243 | 51 | |||
16.91 € | 1 | 4 Days | 4 | External thread R1/4 | for pneumatic tubing outside diameter 8 mm | 153245 | 73 | |||
14.69 € | 1 | 3 Days | 2.9 | External thread R1/8 | for pneumatic tubing outside diameter 6 mm | 153242 | 45 | |||
16.78 € | 1 | 4 Days | 4 | External thread R1/8 | for pneumatic tubing outside diameter 8 mm | 153244 | 71 | |||
22.09 € | 1 | 4 Days | 5.2 | External thread R3/8 | for pneumatic tubing outside diameter 10 mm | 153248 | 126 |