Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
NPQH-D-S6-E-P10 |
NPQH-D-S12-E-P10 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal width (mm) | Pneumatic connection 1 | Pneumatic connection 2 | Manufacturer part # | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|
2.57 € | 10 | 3 Days | 4 | Push-in sleeve QS-6 | Push-in sleeve QS-6 | 578318 | 5.1 | |||
3.86 € | 10 | 39 Days | 10 | Push-in sleeve QS-12 | Push-in sleeve QS-12 | 578321 | 16.1 |
Loading...
Housing material | Brass, nickel-plated | Pack size | 10 | Min. Operating pressure(bar) | -0.95 |
---|---|---|---|---|---|
Max. Operating pressure(bar) | 20 | Min. Ambient temperature(°C) | 0 | Max. Ambient temperature(°C) | 150 |
Operating medium | Compressed air as per ISO 8573-1:2010 [7:-:-], Water as per manufacturer's declaration at www.festo.com | Corrosion resistance class (CRC) | 3 - High corrosion stress |