Blanking plug, NPQP Series

Blanking plug, NPQP Series

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NPQP-P-S4-FD-P10
NPQP-P-S6-FD-P10
NPQP-P-S8-FD-P10
NPQP-P-S10-FD-P10
NPQP-P-S12-FD-P10
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pneumatic connection 1 Manufacturer part # Weight
(g)

1.92 €

10 4 Days Push-in sleeve QS-41331280.5

2.25 €

10 4 Days Push-in sleeve QS-61331290.5

2.97 €

10 4 Days Push-in sleeve QS-81331301

4.43 €

10 4 Days Push-in sleeve QS-101331312

5.11 €

10 4 Days Push-in sleeve QS-121331322.5

Loading...

  1. 1

Basic information

Housing material PP Material of tube retaining claw High-alloy stainless steel Pack size 10
Min. Temperature-dependent operating pressure(bar) -0.95 Max. Temperature-dependent operating pressure(bar) 10 Min. Ambient temperature(°C) -20
Max. Ambient temperature(°C) 60 Operating medium Compressed air as per ISO 8573-1:2010 [7:-:-] Corrosion resistance class (CRC) 4 - Particularly high corrosion stress

Tech Support