Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
MS12-LFM-G-AUV |
MS12-LFM-G-BUV |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Filtration Level | Min. Ambient temperature (°C) | Air quality class at the output | Manufacturer part # | |
---|---|---|---|---|---|---|---|---|---|
874.54 € | 1 | 7 Days | 0.01µm | 6 | Compressed air as per ISO 8573-1:2010 [1:7:2] | 537154 | |||
874.54 € | 1 | 22 Days | 1 μm | 5 | Compressed air as per ISO 8573-1:2010 [5:7:3] | 537153 |
Loading...
Operating Pressure Range(MPa) | 0.2::1.2 | Size | 12 | Housing material | Die-cast aluminum |
---|---|---|---|---|---|
Seals material | NBR | Covering material | PA | Material of bowl | Wrought aluminum alloy |
Compressed air filter material | Borosilicate fiber | Min. Operating pressure(bar) | 2 | Max. Operating pressure(bar) | 12 |
Min. Temperature of medium(°C) | 5 | Max. Temperature of medium(°C) | 60 | Max. Ambient temperature(°C) | 60 |
Min. Storage temperature(°C) | -10 | Max. Storage temperature(°C) | 60 | Operating medium | Compressed air as per ISO 8573-1:2010 [6:8:4] |
Corrosion resistance class (CRC) | 2 - Moderate corrosion stress | Weight(g) | 7000 |
Configure
Basic Attributes
Filtration Level
Min. Ambient temperature(°C)
Air quality class at the output
Filter by standard shipping days
Optional Attributes