Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Mounting material | Painted, Spherulitic graphite iron | Material of screws | Steel, Galvanized | Min. Ambient temperature(°C) | -40 |
---|---|---|---|---|---|
Max. Ambient temperature(°C) | 150 | Corrosion resistance class (CRC) | 1 - Low corrosion stress |