Coverings, for taper clamping units

Coverings, for taper clamping units

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
23250.0408
23250.0412
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
d1
(mm)
l1
(mm)
h1
(mm)
For screw for taper clamping units Weight
(g)

24.24 €

1 4 Days 93416.2M823250.0008/.0048/.015812

24.24 €

1 4 Days 134422.1M1223250.0012/.0052/.0142/.016226

Loading...

  1. 1

Basic information

Material steel Conflict Minerals free yes

Tech Support