Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6205 ETN9C4
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 5 | I.D. D(φ) | 25 |
---|---|---|---|---|---|
Outer Diameter D(φ) | 52 | Width B(mm) | 15 | Raceway No. of Rows | Single Row |
Rolling Element Material | Steel | Bore | Cylindrical bore | Cage | Polyamide cage |
Clearance | Strongly increased radial clearance | Current insulation | No current insulation | Outer ring | Without flange/groove |
Seal | None open bearing | Temperature range | -20 to +120 degrees | Weight(g) | 122.0 |
This page is Deep groove ball bearings / single row / ETN9C4 / SKF, part number 6205 ETN9C4.
You can find the detail information about specifications and dimensions on part number 6205 ETN9C4.