Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6212 P52
Materials of Inner and Outer Ring | Steel | I.D. D(φ) | 60 | Outer Diameter D(φ) | 110 |
---|---|---|---|---|---|
Width B(mm) | 22 | Raceway No. of Rows | Single Row | Rolling Element Material | Steel |
Bore | Cylindrical bore | Cage | Sheet steel cage | Clearance | Reduced radial clearance |
Current insulation | No current insulation | Outer ring | Without flange/groove | Seal | None open bearing |
Temperature range | -20 to +150 degrees | Weight(g) | 758.0 |
This page is Deep groove ball bearings / single row / P52 / SKF, part number 6212 P52.
You can find the detail information about specifications and dimensions on part number 6212 P52.