Deep groove ball bearings / single row / ZTN9 / SKF (6201 -ZTN9)

Deep groove ball bearings / single row / ZTN9 / SKF 6201 -ZTN9

Product Details:

Manufacturer part number: 6201 -ZTN9

Brand: SKF

Price: 7.14

Delivery time: 12 Days


Technical Data:

I.D. D: 12 φ

Outer Diameter D: 32 φ

Width B: 10 mm

EAN: 7316577068828

Weight: 35.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6201 -ZTN9

Part Number
6201 -ZTN9
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

7.14 €

1 12 Days 123210731657706882835.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 5 Raceway No. of Rows Single Row
Rolling Element Material Steel Bore Cylindrical bore Cage Polyamide cage
Clearance Normal radial clearance Current insulation No current insulation Outer ring Without flange/groove
Seal Cover on one side Temperature range -20 to +120 degrees

This page is Deep groove ball bearings / single row / ZTN9 / SKF, part number 6201 -ZTN9.
You can find the detail information about specifications and dimensions on part number 6201 -ZTN9.

Variation of this product

Part Number
6000 -ZTN9
6202 -ZTN9
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

7.48 €

1 17 Days 10268-18.0

8.12 €

1 17 Days 153511-46.0

Tech Support