Manufacturer part number: 2208 E-2RS1TN9C3
Brand: SKF
Price: 60.10 €
Delivery time: 4 Days
I.D. D: 40 φ
Outer Diameter D: 80 φ
Width B: 23 mm
EAN: 7316573954590
Weight: 517.0 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2208 E-2RS1TN9C3
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 0 | Rolling Element Material | Steel |
---|---|---|---|---|---|
Bore | Cylindrical bore | Cage | Polyamide cage | Clearance | Slightly increased radial clearance |
Temperature range | -30 to +100 degrees |
This page is Self-aligning ball bearings / double row / 22xx / 2RS1 / plastic cage / E2RS1TN9C3 / SKF, part number 2208 E-2RS1TN9C3.
You can find the detail information about specifications and dimensions on part number 2208 E-2RS1TN9C3.
Part Number |
---|
2202 E-2RS1TN9C3 |
2205 E-2RS1TN9C3 |
2206 E-2RS1TN9C3 |
2213 E-2RS1TN9C3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | EAN | Weight (g) |
---|---|---|---|---|---|---|---|---|---|
32.22 € | 1 | 17 Days | 15 | 35 | 14 | - | 60.0 | ||
36.02 € | 1 | 17 Days | 25 | 52 | 18 | - | 164.0 | ||
39.68 € | 1 | 17 Days | 30 | 62 | 20 | - | 260.0 | ||
152.97 € | 1 | 4 Days | 65 | 120 | 31 | - | 1400.0 |