Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
GE8 E
I.D. D(mm) | 8 | Outer diameter(mm) | 16 | Width(mm) | 8 |
---|---|---|---|---|---|
Maintenance | Version requiring maintenance | Seal | None open bearing | Weight(g) | 6 |
GTIN/EAN | 7316576609169 |
This page is Radial spherical plain bearings E Series, part number GE8 E.
You can find the detail information about specifications and dimensions on part number GE8 E.