Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SIL40 TXE-2LS
I.D. D(mm) | 40 | Outer diameter(mm) | 94 | Width(mm) | 28 |
---|---|---|---|---|---|
Maintenance | Maintenance-free version | Seal | Three-lip contact seal on both sides | Thread type | Female thread |
Weight(g) | 2261.0 | GTIN/EAN | 7316572082188 |