Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ODZ-MAC-CAB-15POL-2,5M-FEMALE
Length(m) | 2.5 | Material of contact surface | Au | Material contact body | CuSn |
---|---|---|---|---|---|
Colour cable sheath | Grey |
This page is Connecting cable Sub-D jack, 15-pin , part number ODZ-MAC-CAB-15POL-2,5M-FEMALE.
You can find the detail information about specifications and dimensions on part number ODZ-MAC-CAB-15POL-2,5M-FEMALE.