Through-beam ultrasonic barrier

Through-beam ultrasonic barrier
  • Volume Discount
[Specifications]
・Voltage type: DC
・Type of switch function: Anticoincidence
・Type of switching output: PMP/PNP, PNP
・Length of sensor(mm): 23-90
・Width sensor(mm): 12
・Height of sensor(mm): 31

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
UBE1000-18GM40-SE2-V1
UBE1000-18GM40A-SE2-V1
UBE4000-30GM-SA2-V15
UBE800-F77-SE2-V31
UBE800-F77-SE3-V31
UBEC300-18GH40-SE2-2M-Y274491
UBEC300-18GH40-SE2-V1
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material housing Ambient temperature
(°C)
Switching frequency
(Hz)
Type of electric connection Type of switching output Type of switch function Construction type housing No load current
(mA)
Material active area of sensor Material of cable sheath Width sensor
(mm)
Diameter sensor
(mm)
Height of sensor
(mm)
Length of sensor
(mm)
Max. sensing range
(mm)

446.11 €

1 Available 16 Days Brass-25 to 70100Connector M12PNP-Cylinder. screw-thread20Glass--18-401000

422.06 €

1 Available 16 Days Brass-25 to 70100Connector M12PNP-Cylinder. screw-thread20Glass--18-401000

617.08 €

1 Available 16 Days Plastic0 to 6015Connector M12PMP/PNPAnticoincidenceCylinder. screw-thread35---40-904000

292.77 €

1 Available 16 Days Plastic-25 to 70100Connector M8PNP-Cuboid20Glass-12-3123800

292.77 €

1 Available 16 Days Plastic-25 to 70100Connector M8PNP-Cuboid20Glass-12-3123800
-

99,999.00 €

1 30 Days Stainless steel-25 to 70100CablePNP-Cylinder. screw-thread20-Other-18-45.5300

576.98 €

1 Available 16 Days Stainless steel-25 to 70100Connector M12PNP-Cylinder. screw-thread20---18-40300

Loading...

  1. 1

Basic information

Voltage type DC

Tech Support